PFH 650–1200W

Compact fan heaters 650–1200 W
  • high power to size ratio ⇒ small, compact design
  • wide range of heating capacities 200–1200 W in one housing
  • fast heating due to PTC technology
  • wall or DIN rail mount
  • low surface temperature
  • finger guard at inlet and outlet

DIN rail mounting

extreme T conditions

Technical data

DataPFH 650PFH 800PFH 1000PFH 1200
Heating performance (Ta = +10 °C)650 W800 W1000 W1200 W
Degrees of protection for
intended purpose of use
IP 20
Operating temperature–40 … +70 °C / –40 … +158 °F
Storage temperature–40 … +70 °C / –40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715
or 4 x M5 screws (not included)

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_CE_085506614_Rev20_Sep25_FLH_PFH_250-1200.pdf pdf 42 KB Download
Conformity_UKCA_085507008_Rev02_Sep25_FLH_PFH_250-1200.pdf pdf 31 KB Download
Operating instruction PFH pdf 770 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 380 KB Download

2D-CAD (DXF)

  • English
zip 250 KB Download

3D-model (STEP)

  • English
zip 2.4 MB Download

CSA certificate

  • English
pdf 180 KB Download

UL recognized certificate UL499/CSA C22.2 No.88-1958

  • English
pdf 290 KB Download

UL recognized certificate UL508/CSA C22.2 No.14-13

  • English
pdf 210 KB Download

Ordering details

Ordering detailsPFH 650PFH 800PFH 1000PFH 1200
230 VArticle number17065610030170806100301709961003017099910030
115 VArticle number17065615030170806150301709961503017099915030

Article numbers for other types on request.

Product Benefits

  1. 1

    Variable mounting options

    directly on the wall with screws or snap fastener on DIN rail.

  2. 2

    Safe protection

    against condensate forming in the cabinet by means of fast heating due to PTC technology.

  3. 3

    Wide range

    of heating capacities from 200 to 1,200 W in one slim compact housing.

  4. 4

    Electrical connection

    via plug terminal connector.

  5. 5

    Finger guard

    at air inlet and outlet as well as a low surface temperature ensure secure handling.

  6. 6

    Predominantly used

    in larger control cabinets for the avoidance of low temperatures or high relative humidity.