PFH 900W 400V

Compact fan heater 900 W
  • 400 V power supply
  • high power to size ratio ⇒ small, compact design
  • fast heating due to PTC technology
  • wall or DIN rail mounting
  • low surface temperature
  • finger guard at inlet and outlet

DIN rail mounting

extreme T conditions

Technical data

DataPFH 900
Heating performance (Ta = +10 °C)900 W
Degrees of protection for
intended purpose of use
IP 20
Operating temperature–40 … +70 °C / –40 … +158 °F
Storage temperature–40 … +70 °C / –40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715
or 4 x M5 screws (not included)

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_CE_085506614_Rev21_Jan26_FLH_PFH_CFH_250-1200.pdf pdf 42 KB Download
Conformity_UKCA_085507008_Rev02_Sep25_FLH_PFH_250-1200.pdf pdf 31 KB Download
Operating instruction PFH /CFH pdf 450 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 520 KB Download

2D-CAD (DXF)

  • English
zip 250 KB Download

3D-model (STEP)

  • English
zip 3.8 MB Download

Ordering details

Ordering detailsPFH 900
400 VArticle number17090602130

Article numbers for other types on request.

Product Benefits

  1. 1

    Variable mounting options

    directly on the wall with screws or snap fastener on DIN rail.

  2. 2

    Safe protection

    against condensate forming in the cabinet by means of fast heating due to PTC technology.

  3. 3

    Electrical connection

    via plug terminal connector.

  4. 4

    Finger guard

    at air inlet and outlet as well as a low surface temperature ensure secure handling.

  5. 5

    Predominantly used

    in larger control cabinets for the avoidance of low temperatures or high relative humidity.