εCOOL air/air heat exchangers from the PAS series

Results 3/3
Type Specific cooling capacity Dimensions (HxWxD) Rated voltage cURus EAC CE
PAS 6043 20 W/K 618 x 380 x 212 mm 230 V
PAS 6133 65 W/K 937 x 410 x 199 mm 115 V / 230 V
PAS 6203 100 W/K 1555 x 485 x 252 mm 115 V / 230 V
available in preparation optional