Quadro R / Quadro R-ST / Quadro A-DMX

Flashing lights 10 J

Quadro R

  • art illumination inside and outside buildings, even under the toughest of conditions
  • with instant sparkling effect

Quadro R-ST (additional)

  • equipped with industrial plug connectors for simple mounting
  • one plug connector each for input and output, thus the devices can be connected in a row

Quadro A-DMX

  • DMX-Controller for the individual controlling of each individual light in the system by means of a DMX-Bus System
  • can be directly controlled by means of the standard DMX-Master
  • rugged plug connectors for power supply and DMX-Bus (inlet and outlet)

protection system

impact-proof housing

operating temperatur

Technical data

Electrical dataQuadro RQuadro R-STQuadro A-DMX
Rated voltage230 V AC230 V AC230 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Operating range195–253 V195–253 V195–253 V
Nominal current consumption85 mA85 mA280 mA @ 1 Hz
Initial current limited to<1 A<1 A<1 A

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 56 KB Download

Handbook Quadro-A-DMX

  • English
  • French
  • German
pdf 270 KB Download

Operating Manual Quadro A-DMX

  • English
  • German
pdf 96 KB Download

Operating Manual Quadro R

  • English
  • German
pdf 110 KB Download

3D-Modell (IGS) Quadro A-DMX

zip 730 KB Download

3D-Modell (SAT) Quadro A-DMX

zip 530 KB Download

3D-Modell (STEP) Quadro A-DMX

zip 570 KB Download

3D-Modell (IGS) Quadro R

zip 580 KB Download

3D-Modell (STEP) Quadro R

zip 500 KB Download

3D-Modell (IGS) Quadro R-ST

zip 390 KB Download

3D-Modell (STEP) Quadro R-ST

zip 240 KB Download

Declaration of Conformity Quadro A-DMX

  • English
  • German
pdf 55 KB Download

Ordering details

Ordering detailsQuadro RQuadro R-STQuadro A-DMX
Lens colourRated voltage230 V AC230 V AC230 V AC
clearArticle number291231010052912410100029125101000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Article numbers for products with further lens colours and voltages on request.

Video