Dust-proof and waterproof: signaling devices with IP 66 (and above) protection system.

Signaling devices function under very difficult environmental conditions in the construction and timber industries, in the manufacture of glass, plastic and pharmaceuticals and in many areas of the food industry.

Wherever raw materials are broken up, where a process creates dust, vapour or steam or in work and production areas which are regularly cleaned with water, signaling devices must be protected from the ingress of foreign bodies.

Our signaling devices with protection system IP 66 (and above) fulfill the most demanding requirements in these application areas. They are totally impervious to dust and also resist flooding and powerful jets of water. Their functionality in demanding indoor applications and in tough outdoor environments is outstanding.