DTS 5561/5581

Cooling units 2370 W

• Efficient Circulation - Large evaporator for increased airflow path especially
critical in densely packed electrical enclosures.
• External Display - Option of a Digital Display (DIS) for more control or Status
Indicator (LED) for high traffic areas
• Use Anywhere- Available in Indoor, Outdoor and Washdown applications. Units with integrated 2000 W heater available
• Ease of Serviceability - Service critical components from outside, avoiding
the need to open an energized enclosure. 

UL listed for Canada and US

large distance in /out

Technical data

DataDTS 5561 (NEMA 3R/4) / DTS 5581 (NEMA 4/4X)
Rated voltage ±10 %AC 50/60 Hz
400 / 460 V 3~230 V
Cooling capacity
according to EN 14511
A35/A352370 W
A35/A501700 W
Ambient temperatureno heater+10 … +55 °C / +50 … +131 °F
with heater–25 … +55 °C / –13 … +131 °F
RefrigerantR513A; 890g
Degrees of protection
according to NEMA
3R/4towards the electrical enclosure if
used as intended by the manufacturer
4/4X
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 400 KB Download

Manual

  • English
pdf 5.0 MB Download

Ordering details

Ordering detailsDTS 5561DTS 5581
TypeRated voltage400/460 V AC230 V AC400/460 V AC230 V AC
LEDArticle number13584536355135845413551358453615813584541158
DISArticle number13584556355135845613551358455615813584561158
LED incl. HeaterArticle number13584536375135845413751358453617813584541178
DIS incl. HeaterArticle number13584556375135845613751358455617813584561178