Data | PF 65.000 SL | ||
---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | ||
230 V | 115 V | ||
Unimpeded airflow | 500 / 550 m³/h | ||
Filter mat quality classaccording to EN 779 | G4 | ||
Temperature range | –40 … +55 °C | ||
Colour | RAL 7035, different colours available on request |
Further technical details and dimensions can be found in the download section on this page under product sheet.