| Data | PF 65.000 | ||
|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | ||
| 230 V | 115 V | ||
| Unimpeded airflow | IP 54 | 480 / 480 m³/h | |
| IP 55 | 505 / 505 m³/h | ||
| Filter mat quality class according to EN 779 | IP 54 | G3 | |
| IP 55 | G4 | ||
| Temperature range | –40 … +55 °C | ||
| Colour | RAL 7035, different colours available on request | ||
Further technical details and dimensions can be found in the download section on this page under product sheet.