PF 65.000 SL

Slim Line Filterfan

Pfannenberg 4th Generation Filterfan with low installation depth

  • installation size 6, airflow rate up to 550 m³/h
  • 3 performance classes, cut-out compatible
  • system of protection IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version)

size

cut-out compatible to DTFI 9021

tool-less filter mat changing

protection system

NEMA Type 12

EurAsian Conformity

CE marked - complete compliance with EU directives

UL recognized for Canada and US

UL listed for Canada and US

Technical data

DataPF 65.000 SL
Rated voltage ±10 %AC 50/60 Hz
230 V115 V
Unimpeded airflow500 / 550 m³/h
Filter mat quality class
according to EN 779
G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 250 KB Download

Declaration of Conformity

  • German
  • English
pdf 330 KB Download

CSA certificate

  • English
pdf 160 KB Download

EAC Certificate

  • Russian
pdf 1.1 MB Download

Ordering details

Ordering detailsPF 65.000 SL
System of protectionRated voltage230 V AC115 V AC
IP 55Article number1167510305511675153055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003318611600037
Dimensions284 x 284 mm279 x 264 mm

Video

Pfannenberg Thermal Management – Filterfan 4th Generation