Size of visual coverage (A x B x C in meter)
Indicate | Warning | Alert | |
---|---|---|---|
red | |||
green | |||
amber | |||
blue | |||
clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Indicate | Warning | Alert | |
---|---|---|---|
red | |||
green | |||
amber | |||
blue | |||
clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Electrical data | PMF 2030 | |
---|---|---|
Rated voltage | 230 V AC | |
Rated frequency | 50/60 Hz | |
Operating range | 195–253 V | |
Nominal current consumption | 140–450 mA |
Further technical details and dimensions can be found in the download section on this page under product sheet.
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product sheet |
|
190 KB | Download | |
3D model bracket mounting (IGS) |
|
320 KB | Download | |
3D model bracket mounting (SAT) |
|
260 KB | Download | |
3D model bracket mounting (STEP) |
|
180 KB | Download | |
3D model direct mounting (IGS) |
|
450 KB | Download | |
3D model direct mounting (SAT) |
|
370 KB | Download | |
3D model direct mounting (STEP) |
|
240 KB | Download | |
EPLAN macro EDZ |
|
1.6 MB | Download | |
Declaration of conformity |
|
40 KB | Download | |
EAC certificate |
|
300 KB | Download |
Ordering details | PMF 2030 direct mounting | PMF 2030 bracket mounting | |
---|---|---|---|
Lens colour | Rated voltage | 230 V AC | 230 V AC |
amber | Article number | 21010104000 | 21010104010 |
red | Article number | 21010105000 | 21010105010 |
Article numbers for further lens colours and voltages on request.
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
for large distances (indoor and outdoor).
Xenon flash tubes are secured by a mechanical clamp and unlike rotating lights with motorised elements there is no risk of failure due to moving parts.
High energy impulse creates an intense light flash for effective signal coverage in large areas.
Fresnel lens optics provide a brilliant horizontal light stream for long distance signal transmission.
withstands extreme temperatures and is safeguarded against potential voltage fluctuations.
over great distances; low power consumption.
choose direct mount for flat surface installation or bracket mount for attaching to walls or pipes.