Size of acoustical coverage (A x B x C in meter)
80 dB (A) | 85 dB (A) | 90 dB (A) |
---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
The sounders from the DS 10 series can be used for tough demands under industrial conditions and as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch. Optionally, a maximum of 3 additional tones can be switched to using an external controller. In addition to the factory settings, the tone combination can be individually selected by on-site programming (tone 32). Custom versions are available for special applications. The DNV version is especially resistant to shock and vibration.
3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.
80 dB (A) | 85 dB (A) | 90 dB (A) |
---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Electrical data | AC | DS 10 | ||
---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 24 V AC | |
Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | |
Functional range | 195–253 V | 95–127 V | 19–29 V | |
Rated current consumption | 0.06 A | 0.12 A | 0.42 A |
Electrical data | DC | DS 10 | ||
---|---|---|---|---|
Rated voltage | 12 V DC | 24 V DC | 48 V DC | |
Functional range | 10–15 V | 19–29 V | 41–53 V | |
Rated current consumption | 0.3 A | 0.42 A | 0.42 A |
Further technical details can be found in the Download section on this page.
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product Sheet |
|
1.4 MB | Download | |
Operating manual UL version |
|
650 KB | Download | |
3D-Model (IGS) |
|
230 KB | Download | |
3D-Model (SAT) |
|
160 KB | Download | |
3D-Model (STEP) |
|
150 KB | Download | |
EPLAN macro EDZ |
|
740 KB | Download | |
Type Approval Certificate DNV |
|
130 KB | Download | |
UL Certificate |
|
240 KB | Download | |
VdS Approval |
|
630 KB | Download | |
Declaration of performance |
|
93 KB | Download | |
Declaration Of Conformity |
|
64 KB | Download | |
EN 54-3 Certificate |
|
2.3 MB | Download | |
EAC Certificate |
|
1.3 MB | Download | |
EAC 043/2017fire alarm |
|
1.0 MB | Download |
Ordering details | DS 10 | |||
---|---|---|---|---|
Version | Rated voltage | 230 V AC | 115 V AC | 24 V DC |
Standard | Article number | 23111100000 | 23111150000 | 23111800000 |
DNV | Article number | 23111100001 | 23111150001 | 23111800001 |
TAS (external tone selection via closed function of the control voltage) | Article number | 23111100152 | 23111150152 | 23111800152 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
Description | Language | Type | Size | Download |
---|---|---|---|---|
SawtoothDIN tone 33404-3 Germany (emergency signal) PFEER PTAP |
|
800 KB | Download | |
Slow whoopevacuation alarm Netherlands NEN 2575 |
|
890 KB | Download | |
Siren |
|
1.4 MB | Download | |
Siren |
|
1.3 MB | Download | |
Sirenindustrial alarm Germany |
|
5.3 MB | Download | |
SweepingFrance NFC 48-265 |
|
1.1 MB | Download | |
Sweeping |
|
1.1 MB | Download | |
Sweeping |
|
1.1 MB | Download | |
Continous toneFinland (all-clear signal) |
|
850 KB | Download | |
Continous tonePFEER gasalarm |
|
1.0 MB | Download | |
Continous toneUK BS5839-1 |
|
1.0 MB | Download | |
Continuous tone |
|
990 KB | Download | |
Continuous tone |
|
980 KB | Download | |
Continuous toneGermany KTS3901 (all-clear signal) |
|
890 KB | Download | |
Interrupted tone |
|
880 KB | Download | |
Interrupted tone |
|
870 KB | Download | |
Interrupted tone |
|
890 KB | Download | |
Interrupted tonefast, horn |
|
1.1 MB | Download | |
Interrupted tone |
|
880 KB | Download | |
Interrupted toneSweden SS031711 (emergency signal) |
|
890 KB | Download | |
Interrupted toneindustrial alarm Germany |
|
910 KB | Download | |
Interrupted toneISO 8201 (emergency evacuation signal) |
|
990 KB | Download | |
Interrupted toneIMO (leave ship) |
|
1.0 MB | Download | |
Interrupted toneIMO SOLAS III/50 + SOLAS III/6.4 (general alarm) |
|
7.9 MB | Download | |
Alternating tone |
|
890 KB | Download | |
Alternating tone |
|
930 KB | Download | |
Alternating toneUK BS5839-1 (fire alarm, railway crossing) |
|
1.1 MB | Download | |
Alternating tone |
|
980 KB | Download | |
Alternating toneFrance NFS 32-001 (fire alarm) |
|
1.0 MB | Download |
Audio-Number | Description | Graphic | Audio Sample |
---|---|---|---|
2 : EN54-3 |
Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP |
|
|
15 |
Slow whoop, evacuation alarm Netherlands NEN 2575 |
|
|
23 |
Siren |
|
|
24 |
Siren |
|
|
26 |
Siren (industrial alarm Germany - Hoechst -) |
|
|
31 |
Sweeping France NF C 48-265 |
|
|
36 |
Sweeping |
|
|
45 |
Sweeping |
|
|
54 |
Continuous tone, Finland (all-clear signal) |
|
|
55 |
Continuous tone, PFEER gasalarm |
|
|
57 w. EN54-3 |
Continuous tone, UK BS 5839-1 |
|
|
60 |
Continuous tone |
|
|
63 |
Continuous tone |
|
|
67 |
Continuous tone, Germany KTA 3901 (all-clear signal) |
|
|
88 |
Interrupted tone |
|
|
90 |
Interrupted tone |
|
|
92 |
Interrupted tone |
|
|
93 |
Interrupted tone (fast), horn |
|
|
97 |
Interrupted tone |
|
|
98 |
Interrupted tone, Sweden SS 031711 (emergency signal) |
|
|
100 |
Interrupted tone, industrial alarm Germany |
|
|
108 |
Interrupted tone |
|
|
112 |
Interrupted tone, ISO 8201 (emergency evacuation signal) |
|
|
116 |
Interrupted tone, IMO (leave ship) |
|
|
117 |
Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm) |
|
|
125 |
Alternating tone |
|
|
127 |
Alternating tone |
|
|
128 : EN54-3 |
Alternating tone |
|
|
131 |
Alternating tone, UK BS 5839-1 (fire alarm, railway crossing) |
|
|
142 |
Alternating tone |
|
|
146 |
Alternating tone, France NFS 32-001 (fire alarm) |
|
Resistant to UV light, seawater, and many chemicals. Sturdy construction resists vandalism to ensure a high degree of functional safety.
Choice of 32 unique alarm tones with three stages of tone control for distinctive signalling of specific events.
Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs.
Ensures a safe and secure installation onto many types of surfaces.
Versions for Safety Instrumented Systems up to SIL 2 / PLd. Integrated self-monitoring function satisfies the requirement for routine system checks and eliminates the need for redundant devices.
Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
Included to ensure a high degree of electrical connection integrity.