DS 5

Sounder max. 108 dB(A)

The sounders from the DS 5 series can be used for tough demands under industrial conditions and as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch. Optionally, a maximum of 3 additional tones can be switched to by using an external controller. In addition to the factory settings, the tone combination can be individually selected by on-site programming (tone 32). Custom versions are available for special applications. The DNV version is especially resistant to shock and vibration.

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

Download Revit BIM libraries here

protection system

operating temperatur

acoustic penetration

Verband der Sachversicherer

warranty

EN 54-3 certified

UL approved

DS 5 | DS 10 3G/3D ATEX

EurAsian Conformity

(optionally)

Pfannenberg 3D-Coverage

Size of acoustical coverage (A x B x C in meter)

80 dB (A) 85 dB (A) 90 dB (A)
Coverage area with DIN tone and required sound levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataACDS 5
Rated voltage230 V AC115 V AC24 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Functional range195–253 V95–127 V19–29 V
Rated current consumption0.03 A0.06 A0.28 A
Electrical dataDCDS 5
Rated voltage12 V DC24 V DC48 V DC
Functional range10–15 V19–29 V41–53 V
Rated current consumption0.28 A0.28 A0.28 A

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Manual DS5/DS10 pdf 4.6 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 1.4 MB Download

Operation manual UL version

  • German
  • English
  • French
pdf 650 KB Download

3D-Model (IGS)

  • English
zip 230 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

EPLAN macro EDZ

  • English
zip 740 KB Download

Declaration of performance

  • English
  • German
pdf 95 KB Download

Declaration Of Conformity

  • German
  • English
pdf 64 KB Download

EN 54-3 Certificate

  • German
  • English
pdf 2.3 MB Download

Type Approval Certificate DNV

  • English
pdf 130 KB Download

UL Certificate

  • English
pdf 240 KB Download

VdS Approval

  • German
  • English
pdf 630 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

EAC 043/2017

fire alarm

  • Russian
pdf 1.0 MB Download

MultiCAD-Data

Ordering details

Ordering detailsDS 5
VersionRated voltage230 V AC115 V AC24 V DC
StandardArticle number231061000002310615000023106800000
DNVArticle number231061000012310615000123106800001
LSR (volume control)Article number231061001512310615015123106800151
TAS (external tone selection via closed function of the control voltage)Article number231061001522310615015223106800152

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with other voltages and options on request.

Audio Samples

DS sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

15

Slow whoop, evacuation alarm Netherlands NEN 2575

23

Siren

24

Siren

26

Siren (industrial alarm Germany - Hoechst -)

31

Sweeping France NF C 48-265

36

Sweeping

45

Sweeping

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

57 w. EN54-3

Continuous tone, UK BS 5839-1

60

Continuous tone

63

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

88

Interrupted tone

90

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

108

Interrupted tone

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

125

Alternating tone

127

Alternating tone

128 : EN54-3

Alternating tone

131

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

142

Alternating tone

146

Alternating tone, France NFS 32-001 (fire alarm)

Product Benefits

  1. 1

    Die-cast aluminium housing

    Resistant to UV light, seawater, and many chemicals. Sturdy construction resists vandalism to ensure a high degree of functional safety.

  2. 2

    Selectable audible notification

    Choice of 32 unique alarm tones with three stages of tone control for distinctive signalling of specific events.

  3. 3

    Choice of output levels

    Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs.

  4. 4

    Strong, metal mounting lugs

    Ensures a safe and secure installation onto many types of surfaces.

  5. 5

    SIL conforming versions

    Versions for Safety Instrumented Systems up to SIL 2 / PLd. Integrated self-monitoring function satisfies the requirement for routine system checks and eliminates the need for redundant devices.

  6. 6

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  7. 7

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  8. 8

    Stainless steel cable gland

    Included to ensure a high degree of electrical connection integrity.