NEMA Cooling Units

National Electrical Manufacturers Association (NEMA) is the association of U.S. manufacturers of electrical equipment that defines the main set of construction standard for the United States and Canada. 

Pfannenberg offers NEMA cooling units for the following applications: Indoor (NEMA Type 12), Outdoor (NEMA Type 3R/4) and Outdoor / Washdown (NEMA Type 4/4X).

Results 11/11
Type Cooling performance Dimensions (HxWxD) Protection Rated voltage cULus CSA EAC CE
DTS 3031 306 W 393.7 x 177.8 x 191.4 mm NEMA 3R/4 115 / 230 V
DTS 3031 SS NEMA 4/4X
DTS 3061 694 W 512 x 254 x 274 mm NEMA 3R/4 115 / 230 V
DTS 3081 NEMA 4/4X
DTS 3161 1.24 kW 748 x 395 x 237 mm NEMA 3R/4 115 V / 230 V / 400/460 V 3~
DTS 3141 NEMA TYP 12 115 V / 230V / 400/460 V 3~
DTS 3181 NEMA 4/4X 115 V / 230 V / 400/460 V 3~
DTS 3165 1.95 kW 914 x 305 x 305 mm NEMA 3R/4 230 / 400 V 3~
DTS 3185 NEMA 4/4X
DTS 3261 1.9 kW 1209 x 395 x 326 mm NEMA 3R/4 230 V / 400 V 3~
DTS 3241 1209 x 395 x 269 mm NEMA TYP 12 230 V / 460 V 3~
DTS 3281 1209 x 395 x 326 mm NEMA 4/4X 230 V / 400 V 3~
DTS 3265 3.32 kW 1347 x 406 x 301 mm NEMA 3R/4 230 / 400 V 3~
DTS 3285 NEMA 4/4X
DTS 3461 4.96 kW 1440 x 405 x 406 mm NEMA 3R/4 400 V 3~
DTS 3481 4.76 kW NEMA 4/4X
DTS 3661 5.8 kW 1665 x 485 x 520 mm NEMA 3R/4 400 V 3~
DTS 3681 NEMA 4/4X
DTS 3061 HT 680 W 515 x 254 x 279 mm NEMA 3R/4 230 V
DTS 3165 HT 1.95 kW 914 x 305 x 302 mm NEMA 3R/4 230 V
DTS 3265 HT 3.04 kW 1347 x 406 x 301 mm NEMA 3R/4 230 V
available in preparation optional