| Data | DTT 6101/6104 | |||
|---|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | AC 50/60 Hz | AC 60 Hz | |
| 400 / 460 V 2~ | 230 V | 115 V | ||
| Cooling performance according to EN 14511 | A35/A35 | 550 / 640 W | ||
| A35/A50 | 330 / 400 W | |||
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | |||
| Refrigerant | R513A or R1234yf, 230g | |||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | ||
| IP 24 | towards the surroundings if used as intended by the manufacturer | |||
| Condensate management | integrated condensate evaporation system with safety overflow | |||
Further technical details and dimensions can be found in the download section on this page under product sheet.