| Data | DTT 6601 | |
|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | |
| 400/460 V 3~¹ | ||
| Cooling performance according to EN 14511 | A35/A35 | 3000 / 3200 W |
| A35/A50 | 2000 / 2250 W | |
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | |
| Refrigerant | R134a (GWP 1430), 1250 g | |
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer |
| IP 34 | towards the surroundings if used as intended by the manufacturer | |
| Condensate management | integrated condensate evaporation system with safety overflow | |
1 suitable for various supply voltages (see technical specific data sheet)
Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.
Further technical details and dimensions can be found in the download section on this page under product sheet.