| Data | DTT 6801/6804 | |
|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | |
| 400/460 V 3~ | ||
| Cooling performance according to EN 14511 | A35/A35 | 4000 / 4400 W |
| A35/A50 | 3050 / 3380 W | |
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | |
| Refrigerant | R513A or R1234yf, 800g | |
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer |
| IP 24 | towards the surroundings if used as intended by the manufacturer | |
| Condensate management | integrated condensate evaporation system with safety overflow | |
Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.