Hose-proof rainhoods

  • Available in three different sizes in two designs, which can be combined with our Pfannenberg fourth generation filterfan portfolio (PF 11.000 - PF 67.000).
  • Very shallow depth, thus less space required to the outside. This keeps escape and traffic routes free.
  • Very user-friendly installation by sliding the hood onto the basic housing, which is screwed to the control cabinet as usual.
  • High protection against vandalism due to impact resistance IK10 and optional screwing of the hood from the inside. This means that it is not possible to unscrew the screws from the outside.
  • The filter mats of the rear filter fan/exhaust filter can be easily replaced.
  • With UL certification.
  • With IP X6 and NEMA 1, 12, 3R, 4X - in connection with filterfan.
  • In addition to the standard stainless-steel version, Pfannenberg also offers a powder-coated steel version (RAL 7035).
  • The use of brushed V2A stainless steel allows a seamless design with existing stainless-steel cabinets and increases corrosion resistance.

Downloads

Description Type Size
Manual HPR Rainhood pdf 930 KB Download
Description Language Type Size Download

Flyer

  • English
pdf 450 KB Download

3D-models (STEP)

  • English
zip 560 KB Download

3D-models (IGS)

  • English
zip 640 KB Download

Ordering details

Ordering detailsSteel RAL 7035Stainless Steel
for filterfans 10000 and 20000HPR 200001811200000018112000001
for filterfans 30000 and 40000HPR 400001811200000218112000003
for filterfans 60000HPR 600001811200000418112000005