PA X 1-05

PATROL flashing sounders max. 105 dB(A) / 5 J

PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation;

  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; extremely high efficiency and good penetration of acoustical obstacles significantly reduce the required number of sounders
  • pre-wired sounder and light ex works
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

Download Revit BIM libraries here

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

acoustic penetration

external tone selection

SSM 24V DC (option)

warranty

EurAsian Conformity

UL approved

24 V DC

24 V DC

24 V DC

Approved by CNBOP-PIB

connector (optionally)

(optionally)

optional

optional

Pfannenberg 3D-Coverage

PA X-1-05 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPA X 1-05
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range187–255 V90–135 V18–30 V
Nominal current consumption65–70 mA110–130 mA315–365 mA

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
PA X 1-05 230 AC RD 7035 pdf 41 KB Download
PA X 1-05 230 AC RD 7035 pdf 29 KB Download
Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download
MANUAL PA(X) 1 pdf 3.1 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 4.5 MB Download

3D-Model (IGS)

  • English
zip 920 KB Download

3D-Model (SAT)

  • English
zip 940 KB Download

3D-Model (STEP)

  • English
zip 700 KB Download

Drawing (DWG)

  • German
  • English
dwg 1.6 MB Download

Support for planning

  • English
pdf 1.1 MB Download

Declaration of performance

  • English
  • German
pdf 1.9 MB Download

EC_MED - Declaration of Conformity

  • English
pdf 32 KB Download

UK_MER - Declaration of Conformity

  • English
pdf 31 KB Download

CNBOP Certificate

  • Polish
pdf 1.1 MB Download

EU EN 54 Certificate

  • German
  • English
pdf 83 KB Download

UK EN 54 Certificate

  • English
pdf 210 KB Download

MED Certificate

  • English
pdf 190 KB Download

MER Certificate

  • English
pdf 190 KB Download

DNV Type Approval

  • English
pdf 190 KB Download

UL Certificate

  • English
pdf 270 KB Download

VdS Approval

  • German
  • English
pdf 520 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

Pin assignment of optional M12 connector

  • English
  • German
pdf 470 KB Download

Sound pressure level and nominal current

  • English
  • German
pdf 110 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailshousing redPA X 1-05
VersionRated voltage230 V AC115 V AC24 V DC
clear lensArticle number233111010002331115100023311801000*
yellow lensArticle number233111030002331115300023311803000
amber lensArticle number233111040002331115400023311804000
red lensArticle number233111050002331115500023311805000*
Ordering detailshousing greyPA X 1-05
VersionRated voltage230 V AC115 V AC24 V DC
clear lensArticle number233111010552331115105523311801055*
yellow lensArticle number233111030552331115305523311803055
amber lensArticle number233111040552331115405523311804055
red lensArticle number233111050552331115505523311805055*

* devices with EN 54-3 and EN 54-23 approval

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Video

Signaling technology – PATROL: new sounder generation

Audio Samples

PA and PRO sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)

Product Benefits

  1. 1

    Captive fasteners

    Installation and assembly is simplified and screws cannot get lost.

  2. 2

    Flash tube

    Xenon strobe generates highly visible light without sensitive filaments and is inherently resistant to shock and vibration.

  3. 3

    Selectable audible notification

    Choice of 80 unique alarm tones with four stages of tone control for distinctive signalling of specific events.

  4. 4

    Plug and socket connections

    Upper and lower sections combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.

  5. 5

    Shape-moulded gasket

    Stays in-place and cannot get lost.