PRO L 10

Protect LED sounders max. 116 dB(A)

• Excellent robustness – Cast aluminium housing guarantees long lasting use in tough
applications
• Selectable signaling modes – Continuous light, blinking light or flashing light
• Outstanding perceptibility – Ideal radiation characteristics and high penetration of
acoustical obstacles reduce the required number of devices
• Selectable tone – 80 different tones, 3 additional tones externally selectable
• Selectable sound pressure – Reduction of sound pressure level up to 30 dB,
internally or externally selectable
• Pre- & main alarm – Preventing shock reactions by pre-alarming due to reduced
sound pressure level
• Safe & easy handling – Designed with unlosable seal and screws to significantly
shorten wiring and installation times

acoustic penetration

protection system

impact-proof housing

operating temperature

warranty

UL approved

NEMA 4/4X

EurAsian Conformity

ext. sound reduction

Pfannenberg 3D-Coverage

Size of acoustical coverage (A x B x C in meter)

80 dB (A) 85 dB (A) 90 dB (A)
Coverage area with DIN tone and required sound levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) single colour LED

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Indicate Warning Alert
red
yellow
green
blue
white
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

Technical data

Electrical dataPRO L 10
Rated voltage115/230 V AC / 120 V DC12 - 48 V DC24 V AC
Rated frequency50/60 Hz / -50/60 Hz
Operating range95–265 V AC / 108-132 V DC10–60 V21.6–26.4 V
Current consumption sounder (max)95 mA @ 230 V AC400 mA @ 24 V DC700 mA @ 24 V AC
Current consumption light (max)120 mA @ 230 V AC120 mA @ 24 V DC167 mA @ 24 V AC

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506699_Rev00_May24_PRO x 10.pdf pdf 39 KB Download
CONFORMITY UKCA PRO10.. MER pdf 29 KB Download
Conformity_UKCA_085507062_Rev00_May24_PRO x 10.pdf pdf 28 KB Download
Quick Guide PRO 10 pdf 1.1 MB Download
MANUAL PRO 10 pdf 11 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 3.6 MB Download

3D-models STEP IGS SAT

zip 33 MB Download

EAC_Certificate

  • Russian
pdf 300 KB Download

UL_Certificate

  • English
pdf 350 KB Download

Sound pressure level and nominal current

  • English
  • German
pdf 1.7 MB Download

MED Certificate

  • English
pdf 160 KB Download

MER Certificate

  • English
pdf 180 KB Download

DNV Type Approval

  • English
pdf 180 KB Download

EC_MED - Declaration of Conformity

  • English
pdf 30 KB Download

UK_MER - Declaration of Conformity

  • English
pdf 29 KB Download

Ordering details

Ordering detailsPRO L 10
Rated voltage115 / 230 V AC / 120 V DC12 - 48 V DC24 V AC
Red lightArticle number2315164500023151635000on request
Red light
DNV/MED/MER
Article number2315164500123151635001on request

Video

Audio Samples

PA and PRO sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)