PY L-MA

PYRA LED/sounder combination 101 dB(A) / 23 cd

RGB multi colour or single colour LED/Sounder combination. Maximal perceptible but discreet.

  • Selectable optical signaling modes  No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • External colour & mode control (RGB version only)  Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies  Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Selectable Colour (RGB version only)  Not sure about the colour yet? One light for all your needs! Choose the colour you require. Stay flexible and keep your stock to a minimum!
  • Possibility to control visual and audible signaling separately – High flexibility in controlling different warning levels.
  • Quick and easy to install – Several advantageous characteristics such as electrical connection in the base box, external lugs or internal holes ease the installation process significantly.
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (optionally)

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter) single colour LED

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Indicate Warning Alert
red
yellow
green
blue
white
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

Size of acoustical coverage (A x B x C in meter)

75 dB (A) 80 dB (A) 85 dB (A)
Coverage area with DIN tone and required sound levels.

Technical data

Electrical dataPY L-MA
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption light (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC
Rated current consumption sound (max)10 mA @ 230 V AC40 mA @ 120 V DC60 mA @ 24 V AC15 mA @ 24 V DC

Downloads

Description Type Size
Conformity_CE_585506679_Rev04_Apr26_PY L-x.pdf pdf 36 KB Download
Conformity_UKCA_585507032_Rev02_Apr26_PY L-x.pdf pdf 27 KB Download
QUICK GUIDE PY L-M (A) pdf 1.4 MB Download
MANUAL PY L-M(A) pdf 2.4 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 720 KB Download

3D-Models (IGS, SAT, STEP)

  • English
zip 4.7 MB Download

EAC certificate

  • Russian
pdf 300 KB Download

UL certificate

  • English
pdf 190 KB Download

Pin assignment of optional M12 connector

  • English
  • German
pdf 470 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsPY L-MA
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2155664805521556818055
GreyYellowArticle number2155664305521556813055
GreyAmberArticle number2155664405521556814055
GreyRedArticle number2155664505521556815055
GreyGreenArticle number2155664605521556816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Options / Accessories

Audio Samples

PA and PRO sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)