| Data | DTFS 6041/6044 | |||
|---|---|---|---|---|
| Rated voltage ¹ ±10 % | AC 50/60 Hz | |||
| 400 V 2~ | 230 V | 115 V | ||
| Cooling capacity according to EN 14511 | A35/A35 | 870 W | ||
| A35/A50 | 690 W | |||
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | |||
| Refrigerant | R513A or R1234yf, 225 g | |||
| Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer | ||
| Condensate management | DISPLAY version | integrated condensate evaporation system with safety overflow | ||
| LED version | condensate drain | |||
Further technical details and dimensions can be found in the download section on this page under product sheet.