DTI/DTS 6301C/6304C

Green Series compact cooling units 1500 W
  • Highest energy efficiency for significant reduction of energy consumption to reduce operation costs
  • Reduction of refrigerant to lower the carbon footprint
  • UL listed in accordance with UL 60335 for long-term planning
  • Highest service ability
  • Optional controller version with Modbus RTU connection for easy machine integration
  • DTS units fit on 400mm enclousures
  • Toolless filter integration in seconds with accessory
  • NEW: DTS 6301C for the IT industry with Type F plug (Schuko) and 20°C set-point in IT design

F-gas ready coolant

operating temperature

protection system

top EER / energy saving

service friendly

tool-less filter mat changing

tool-less mounting (DTI)

side mounting (DTS)

Customizable

Technical data

DataDTI 6301CDTS 6301C
Rated voltage ±10 %AC 50/60 Hz
230 V400/460 V 2~230 V400/460 V 2~
Cooling capacity
according to EN 14511
A35/A351500 W
A35/A501200 W
Ambient temperature+15 … +60 °C
RefrigerantR513A (GWP 631), 400 g
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 57 KB Download
Conformity_UKCA_585507009_Rev04_Sep26_DTI_DTS 6xx1_DTFS.pdf pdf 38 KB Download
Operat.instr. DTI/DTS 62/6301C pdf 100 MB Download
Short operat. instruction pdf 970 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 480 KB Download

Product sheet for IT industry

  • English
pdf 480 KB Download

Flyer for IT industry

  • English
pdf 1.3 MB Download

3D-model DTI (STEP)

  • English
zip 440 KB Download

3D-model DTS (STEP)

  • English
zip 410 KB Download

Cut-out DTI (DXF+PDF)

  • English
  • German
zip 77 KB Download

Cut-out DTS (DXF+PDF)

  • English
  • German
zip 180 KB Download

ePLAN macros

zip 8.5 MB Download

UL certificate

  • English
pdf 350 KB Download

EAC certificate

  • Russian
pdf 1.6 MB Download

Ordering details

Ordering detailsDTI 6301C
TypeRated voltage230 V AC400/460 V AC
DisplayArticle number1389835105513898359055
LEDArticle number1389834105513898349055
Ordering detailsDTS 6301C
TypeRated voltage230 V AC400/460 V AC
DisplayArticle number1388835105513888359055
LEDArticle number1388834105513888349055