PF 42.500

Filterfan
  • installation size 4, airflow rate up to 160 m³/h
  • 2 performance classes, cut-out compatible
  • system of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version)
  • cut-out compatible with installation size 4 from the 3rd Generation
  • also available in black

size

tool-less filter mat changing

tool-less mounting

black/RAL 9011

protection system

protection system

NEMA Type 12

Canadian Standard Association

CE marked - complete compliance with EU directives

EurAsian Conformity

UL recognized for Canada and US

UL listed for Canada and US

Technical data

DataPF 42.500
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflowIP 54125 / 138 m³/h125 m³/h
IP 55145 / 160 m³/h145 m³/h
Filter mat quality class
according to EN 779
IP 54G3
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 310 KB Download

Operating manual

  • German
  • English
  • French
  • Dutch
  • Swedish
  • Italian
  • Spanish
  • Russian
pdf 2.0 MB Download

Drawing (IGES)

  • English
zip 5.0 MB Download

3D-model (STEP)

  • English
zip 3.2 MB Download

Declaration of Conformity

  • English
  • German
pdf 330 KB Download

CSA certificate

  • English
pdf 160 KB Download

EAC Certificate

  • Russian
pdf 1.1 MB Download

Ordering details

Ordering detailsACPF 42.500
System of protectionRated voltage230 V AC115 V AC
IP 54Article number1164210105511642151055
IP 55Article number1164210305511642153055
Ordering detailsDCPF 42.500
System of protectionRated voltage12 V DC24 V DC48 V DC
IP 54Article number116428510551164280105511642701055
IP 55Article number116428530551164280305511642703055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003218611600036
Dimensions216 x 216 mm212 x 200 mm

Video

Pfannenberg Thermal Management – Filterfan 4th Generation