PRO 10-Ex SIL

Protect sounder max. 116 dB(A)
  • Excellent robustness – Cast aluminium housing guarantees long lasting use in tough applications
  • SIL 2/PL d – Fulfilling functional safety requirements by integrated safety design and diagnosis channel
  • Explosion proof – for potentially explosive areas in zone 2 (3G) and zone 22 (3D) as well as Class I / II / III Div2
  • Selectable tone – 80 different tones, 3 additional tones externally selectable
  • Selectable sound pressure – Reduction of sound pressure level up to 30 dB, internally or externally selectable
  • Pre- & main alarm – Preventing shock reactions by pre-alarming due to reduced sound pressure level
  • Safe & easy handling – Designed with unlosable seal and screws to significantly shorten wiring and installation times
  • To use the Sistema software assistant, please click here.
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

acoustic penetration

protection system

impact-proof housing

operating temperature

warranty

safety-related applications

UL approval (pending)

EurAsian Conformity

NEMA 4/4X

ext. sound reduction

Подробная информация о Pfannenberg 3D

Size of acoustical coverage (A x B x C in meter)

80 dB (A) 85 dB (A) 90 dB (A)
Площадь покрытия с учетом тона в соответствии с DIN и требуемых уровней звука.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Технические характеристики

Electrical dataPRO 10-Ex SIL
Rated voltage115/230 V AC12 - 48 V DC
Rated frequency50/60 Hz
Operating range95–265 V10–60 V
Current consumption (max)95 mA @ 230 V AC400 mA @ 24 V DC
Diagnostic channelCurrent consumption25 mA @ 230V AC14.9 mA @ 24 V DC
Switching power230 V / 80 mA

Further technical details can be found in the Download section on this page.

Загрузки

Описание Тип Размер
Conformity PRO 10-3G/3D-SIL pdf 56 KB Download
Conformity_UKCA_085507063_Rev00_May24_PRO 10-3G_3D-SIL.pdf pdf 37 KB Download
Quick Guide PRO (L)10-3G/3D -S pdf 1,5 MB Download
MANUAL PRO 10 pdf 11 MB Download
Описание язык Тип Размер Загрузить

Product Sheet

  • английский
pdf 3,6 MB Загрузить

3D-models STEP IGS SAT

zip 17 MB Загрузить

EPLAN macro EDZ

  • английский
zip 750 KB Загрузить

Ex-ATEX_Approval

  • английский
  • немецкий
pdf 2,7 MB Загрузить

EAC_Certificate

  • русский
pdf 300 KB Загрузить

SIL Declaration

  • английский
  • немецкий
pdf 430 KB Загрузить

UL_Certificate

  • английский
pdf 350 KB Загрузить

Ex_UL_Certificate

  • английский
pdf 410 KB Загрузить

Sound pressure level and nominal current

  • английский
  • немецкий
pdf 1,7 MB Загрузить

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Информация о заказе

Ordering detailsPRO 10-Ex SIL
Rated voltage115 / 230 V AC12 - 48 V DC
Ex SILArticle number2315064001723150630017

Видео

Примеры аудио

PA and PRO sounders

Audio-Number Описание Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)