Quadro F12
- industrial successor to the legendary Eiffel Tower light
- design adapted to suit industrial requirements; mounted via concealed interior holes or external lugs; fast, flexible and secure
- outstanding mechanical strength with IP 66, IP 67 and IK08;
- whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro stays sealed and signals reliably
3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.