PMF 2015

All-round flashing lights 14 J

Extremely bright due to 14 joules total flash energy of the impulse group and light bundling with fesnel lens, low power consumption (energy-saving)

  • choice of three different flash combinations with fast flash rate
    (PMF 2015: two flash combinations)
  • extremely reliable and durable due to the use of state-of-the-art electronic components – no replacement of mechanical or electrical wearing parts necessary
  • large variety of mounting methods – direct or using a bracket
  • exchangeable due to broadly used drilling template
  • extremely reliable and durable: fit it and forget it!
  • especially suitable for cranes and floor conveyors
  • highest mechanical stability, shock tested as per DIN EN 60069-2-29
    (PMF 2020, GL approval is standard)
  • flash tube additionally secured by a steel clamp

protection system

operating temperatur

EurAsian Conformity

Pfannenberg 3D-Coverage

PMF 2015 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPMF 2015
Rated voltage230 V AC110 V AC24 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range195–253 V90–135 V18–30 V11–15 V
Nominal current
consumption
4 flashes0.07 A0.14 A0.6 A1.1 A
2 flashes0.08 A0.16 A0.65 A1.2 A

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Manual PMF 2015 pdf 150 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 360 KB Download

3D model bracket mounting (IGS)

  • English
zip 320 KB Download

3D model bracket mounting (SAT)

  • English
zip 260 KB Download

3D model bracket mounting (STEP)

  • English
zip 180 KB Download

3D model direct mounting (IGS)

  • English
zip 450 KB Download

3D model direct mounting (SAT)

  • English
zip 370 KB Download

3D model direct mounting (STEP)

  • English
zip 240 KB Download

Declaration of conformity

  • German
  • English
pdf 290 KB Download

DNV/GL type approval

  • English
pdf 110 KB Download

EAC certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsPMF 2015 direct mountingPMF 2015 bracket mounting
Lens colourRated voltage230 V AC24 V DC230 V AC24 V DC
amberArticle number21007104000210078040002100710401021007804010
redArticle number21007105000210078050002100710501021007805010

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Powerful 360° omnidirectional signalling

    for large distances (indoor and outdoor).

  2. 2

    Robust, solid-state design

    Xenon flash tubes are secured by a mechanical clamp and unlike rotating lights with motorised elements there is no risk of failure due to moving parts.

  3. 3

    Up to 30 Joule flash energy

    High energy impulse creates an intense light flash for effective signal coverage in large areas.

  4. 4

    Highly effective light beam

    Fresnel lens optics provide a brilliant horizontal light stream for long distance signal transmission.

  5. 5

    Exceptional performance

    withstands extreme temperatures and is safeguarded against potential voltage fluctuations.

  6. 6

    Very good perceptibility

    over great distances; low power consumption.

  7. 7

    Versatile mounting

    choose direct mount for flat surface installation or bracket mount for attaching to walls or pipes.