NEMA vs IP rating
NEMA rating can be compared with IP rating – although there is no direct correspondence – but the first one is more complete and also includes other factors such as the protection from corrosion.
| NEMA PROTECTION | 12 | 3R/4 | 4/4X |
| access to hazardous parts | x | x | x |
| ingress of solid foreign objects (falling dirt) | x | x | x |
| ingress of water (dripping and light splashing) | x | x | x |
| ingress of water (rain, snow, and sleet) | x | x | |
| ingress of solid foreign objects (dust,lint, fibers, and flyings) | x | x | x |
| oil and coolant seepage | x | ||
| ingress of water (Hosedown and splashing water) | x | x | |
| corrosive agents | x | ||
| IP EQUIVALENT | IP 54 | IP 56 | IP 56 |