Heat-tolerant and protected from frost: signaling devices for every temperature.

Our signaling devices are optimally equipped for use in temperatures ranging from –40 °C to +55 °C, whether there is fluctuation between heat and cold or the temperature is consistently at one extreme or the other.

Thanks to their great tolerance, they can be used for applications where very high degrees of heat are generated, such as steel or glass production or pressing and rolling works.

They cope reliably with outdoor use in tropical latitudes and thanks to their resistance to frost, they are used in refrigerated warehouses and for signaling applications in permafrost areas and ski resorts.