Full line solutions for the food and beverage industry.
Technology used in food production faces many challenges. With specific cooling solutions and sophisticated signaling technology, we ensure quality and durable machines in highly dynamic processes with rapid cycle times – from raw material processing through manufacturing and quality control to packaging.
Maximum performance and energy-efficient.
Whether in a grain mill or a beverage bottling line – high-tech production lines often run in continuous operation. Our εCOOL cooling units and filterfans provide the ideal solution cooling of electronic components and keeping particles (dust, flour, water) from entering enclosures. They combine maximum performance with unmatched energy and cost efficiency, and ensure continuing operations.
Built for harsh environments.
Acidic vapours occurring when canning fruit and vegetables, flammable hydrogen sulfide during meat processing, flour and condensation that are often present in bakeries – sensitive control technology needs to be protected from many factors.
With IP 56 protection, our maintenance-free series 3 cooling units satisfy the toughest environments. They are available with a corrosion protected hood in brushed stainless steel with epoxy-coated copper pipes and condensers; they offer reliable protection against alkaline solutions and acids. As a high-temperature model, they are also suitable for use in hot baking environments with temperatures ranging up to 60 °C.
In the meat processing industry, compact and robust Rack series chillers are responsible for cooling mixing chambers. They provide a space-saving stand-alone solution for the cold water supply.
Customised solutions.
In predominantly demanding testing areas, our maintenance-free εCOOL air/water heat exchangers and EB series chillers are both cost-effective system solutions which operate independently of the ambient air.