| Data | DTS 6011H/6014H | |
|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | |
| 230 V | ||
| Cooling performance according to EN 14511 | A35/A35 | 320 W |
| A35/A45 | 270 W | |
| Ambient temperature | +15 … +45 °C / +59 … +113 °F | |
| Refrigerant | R513A or R1234yf, 180 g | |
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure, if used as intended by the manufacturer |
Further technical details and dimensions can be found in the download section on this page under product sheet.