Description Langue Type Dimensions Téléchargement

PR Communication-enabled thermal management devices

docx 480 KB Téléchargement

Image 1: Meeting Point Router (MPR). ©SICK AG

Caption: The Meeting Point Router (MPR) from SICK allows the communication-enabled cooling devices from Pfannenberg to be serviced remotely from any location.

jpg 1,7 MB Téléchargement

Image : Cooling device from the X series. ©Pfannenberg

Caption: The cloud-ready X-series cooling device with Premium controller increases efficiency by up to 200 %

png 300 KB Téléchargement