IS-Mini series Sounders 100 dB(A)
  • very economical acoustic alarm
  • certified for use in Ex-Zones 0, 1 and 2!
  • compact design with a diameter of just 88 mm
  • sounder operated via certified zener barriers or galvanic isolators
  • 49 loud tones at 100 dB(A)
  • very well suited for fire alarm systems and direct control due to low power consumption
  • self-synchronising sounder for clear tone perception
  • 2 different externally controllable tones
  • volume control
  • also available as mining-certified device (IM1 EEx ia)

Here you can find suitable zener barriers

protection system

operating between +60 / –40 °C

EurAsian Conformity

Technical data

Electrical dataIS-mA1
Rated voltage24 V DC
Operating range16–28 V
Nominal current consumption25 mA (typical for connection to 24 V DC via 28 V / 300 Ω zener barrier)

Power must be connected via a zener barrier (max. 28 V DC, 93 mA DC, 0.66 W) or a galvanic isolator, specified by the system certificate.


Description Language Type Size Download

Product Sheet

  • English
pdf 2.2 MB Download

Ordering details

Ordering detailsIS-mA1
Rated voltage24 V DC
Article number32034800000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with other voltages and options on request.