PD 2100-M-AS-i

LED continuous lights

Machine lights in an elegant pyramid design, equipped with LED light source for extremely long service life (>50,000 hrs)

  • vibration/shock-resistant
  • low power consumption (direct via AS-i-Bus)
  • minimised maintenance costs
  • uncompromising safety
  • reliable monitoring circuitry and AS interface integrated in the light
  • for safety-relevant applications, such as X-ray and laser equipment
  • supplying of the light directly by bus system
  • control and function monitoring directly via AS interface

protection system

operating temperatur

EurAsian Conformity

Technical data

Electrical dataPD 2100-M-AS-i
Rated voltage28 V DC
Operating range26.5–32.6 V DC
Nominal current consumptionapprox. 250 mA
Alarm outputvia AS-i Bus

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506689_Rev11_Feb21_PD2100_Ü-AS-iD_LED_GDL_KDL_PMF.pdf pdf 51 KB Download
Conformity_UKCA_085507046_Rev00_Sep21_PD2100_PMF LED.pdf pdf 30 KB Download
Manual PD 2100 AS-i pdf 420 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 340 KB Download

3D-Model (IGS)

  • English
zip 220 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

Declaration of Conformity

  • English
  • German
pdf 51 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsPD 2100-M-AS-i
Lens colourRated voltage26.5–32.6 V
whiteArticle number21120502004
redArticle number21120505004

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Machinery status light

    The complementary pyramid design provides modern aesthetics for the OEM machine builder.

  2. 2

    Rugged LED technology

    Shock and vibration tolerant, long service life, reliable operation, zero maintenance, and low power consumption.

  3. 3

    Opaque illumination effect

    The coloured lens offers an attractive signal glow and eliminates LED light “hot spots”.

  4. 4

    AS-i-Bus

    Supplying of the light directly by bus system. Control and function monitoring directly via AS interface (PD 2100-M-AS-i).

  5. 5

    For safety-relevant applications

    such as x-ray and laser equipment and any other machine.