Quadro S-M-Flex

Flashing lights 13 Joules

Proven tunnel safety light; conforms to the guideline of the Swiss Federal Highways Authority: ‘Signaling systems of safety devices in tunnels’

  • synchronised flashing of up to 10 beacons in series with no additional controller
  • initial current limited to below 1 A
  • integrated function monitoring with fault message contact
  • variable brightness and flash frequency settings on-site on the device
  • use of double-pole terminals for the simple connection of parallel operated lights
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

protection system

impact-proof housing

operating temperatur

synchronous operation

inrush current limitation

EurAsian Conformity

warranty

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
white
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataQuadro S-M-Flex
Rated voltage230 V AC115 V AC
Rated frequency50/60 Hz50/60 Hz
Operating range195–253 V95–127 V
Nominal current consumption250 mA (1 Hz / 13 J)350 mA (1 Hz / 13 J)
Initial current limited to<1 A / 10 ms
Alarm output230 V / 80 mA

Downloads

Description Type Size
Conformity_CE_085506681_Rev13_Mar24_Quadro_F12_05_S.pdf pdf 46 KB Download
Conformity_UKCA_085507037_Rev02_Mar24_Quadro_F12_05_S.pdf pdf 32 KB Download
Manual QUADRO S pdf 570 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 440 KB Download

3D-Model (IGS)

  • English
zip 180 KB Download

3D-Model (SAT)

  • English
zip 130 KB Download

3D-Model (STEP)

  • English
zip 140 KB Download

EPLAN macro EDZ

  • English
zip 640 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsQuadro S-M-Flex
Lens colourRated voltage230 V AC
clearArticle number21042101179
yellowArticle number21042103179
amberArticle number21042104179
redArticle number21042105179

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Further technical details can be found in the Download section on this page.

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Positive enclosure sealing

    Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.

  2. 2

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  3. 3

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  4. 4

    –40 °C to +55 °C temperature range

    Suitable for use in thermal conditions encountered in factories and all corners of the worlds.

  5. 5

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays.

  6. 6

    Flexible wiring schemes

    Multiple cable and conduit entries provide ease of installation in any orientation.

  7. 7

    Redundant electrical contacts

    Provides ease of wiring and daisychain connection for multi-unit installations.

  8. 8

    High quality, long life components

    Provides the utmost in reliability and longevity.