| Data | DTI 8201P | |
|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | |
| 230 V | ||
| Cooling capacity according to EN 14511 | A35/A35 | 1000 W |
| A35/A50 | 835 W | |
| Ambient temperature | -40 … +55 °C | |
| Refrigerant | R513A, 350 g | |
| Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer |
| Condensate management | condensate discharge pipe | |
Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.