BExBG L1D ATEX

LED light

The LED light is ideal for almost all mounting requirements: side, ceiling, and floor mounting

  • categories 2G (Zones 1 and 2), 2D (Zones 21 and 22)
  • large connection box for simple mounting
  • also available with connection box in increased safety version
  • very sturdy, manufactured from seawater-resistant aluminium and stainless steel protection cage
  • can be mounted in all operating positions
  • a total of 9 different operatin gmodes can be set
  • 2 additional operating modes can be controlled externally

protection system

Technical data

Electrical dataBExBG L1D
Rated voltage230 V AC
Rated frequency50/60 Hz
Operating range± 10 %
Rated current consumption70 mA

Choose a lens in one of the following colours: clear, yellow, amber, red, green, blue

Further technical information can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 240 KB Download

Ordering details

Ordering detailsBExBG L1D
Lens colourRated voltage230 V AC
amberArticle number31151104000

Article numbers for further lens colours and voltages on request.

Product Benefits

  1. 1

    ATEX certified for Zones 1, 2, 21, 22

    Satisfies requirements for device category 2D and 2G.

  2. 2

    Choice of housing protection scheme

    Category “d” flame proof enclosure or category “e” enhanced safety for ease of safe electrical connection.

  3. 3

    Robust construction

    Durable, cast-aluminium housing and stainless steel protection cage endures saltwater and other corrosives for demanding marine and industrial environments.

  4. 4

    Wide range

    of operating temperatures from –50 °C to +70 °C.

  5. 5

    IP 66 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  6. 6

    Convenient mounting

    Stainless steel bracket permits ease of installation for any orientation.

  7. 7