Quadro F12-3G/3D ATEX

Flashing lights 7.5 J

The Quadro F12 3G/3D flashing light is designed for tough demands under industrial conditions and is usable as a visual alarm. The flashing light, which is suitable for use both indoors and out, generates bright light impulses with a high attention-drawing effect.

For use in potentially explosive areas in zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas).

Approved for fire alarm systems in potentially explosive atmospheres

Usable for gases in the temperature classes T1, T2, T3 and T4, as well as for non-conductive dust, provided that the surface temperature of the equipment does not exceed 105 °C

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

impact-proof housing

protection system

protection system

operating temperatur

warranty

24 V DC

Approved by CNBOP-PIB

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
white
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataQuadro F12-3G/3D ATEX
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range195–253 V95–127 V18–30 V
Nominal current consumption90 mA140 mA360 mA
Initial current limited to<7 A / 150 μs<7 A / 150 μs<5 A / 2 ms

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity Quadro F12 -3G/3D pdf 45 KB Download
Conformity_UKCA_085507035_Rev01_Mar24_Quadro F12-3G_3D.pdf pdf 32 KB Download
Manual QUADRO 3G/3D pdf 960 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 290 KB Download

3D-Model (IGS)

  • English
zip 310 KB Download

3D-Model (SAT)

  • English
zip 190 KB Download

3D-Model (STEP)

  • English
zip 190 KB Download

Support for planning

  • English
pdf 3.9 MB Download

Type examination certificate

  • German
  • English
pdf 2.4 MB Download

EN 54-23 EU certificate

  • English
  • Polish
pdf 2.2 MB Download

CNBOP certificate

  • Polish
pdf 1.0 MB Download

CE Declaration of Performance

  • English
  • German
pdf 1.2 MB Download

MultiCAD-Data

Ordering details

Ordering detailsQuadro F12-3G/3D ATEX
Lens colourRated voltage230 V AC24 V DC
clearArticle number2104110100821041801008
yellowArticle number2104110300821041803008
amberArticle number2104110400821041804008
redArticle number2104110500821041805008

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Positive enclosure sealing

    Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.

  2. 2

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  3. 3

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  4. 4

    –40 °C to +55 °C temperature range

    Suitable for use in thermal conditions encountered in factories and all corners of the worlds.

  5. 5

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays.

  6. 6

    Flexible wiring schemes

    Multiple cable and conduit entries provide ease of installation in any orientation.

  7. 7

    Redundant electrical contacts

    Provides ease of wiring and daisychain connection for multi-unit installations.

  8. 8

    High quality, long life components

    Provides the utmost in reliability and longevity.