| Data | DTT 6301 | ||
|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | ||
| 400 / 460 V 2~ | 230 V | ||
| Cooling performance according to EN 14511 | A35/A35 | 1500 / 1650 W | |
| A35/A50 | 1100 / 1200 W | ||
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
| Refrigerant | R513A, 350 g | ||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |
| IP 24 | towards the surroundings if used as intended by the manufacturer | ||
| Condensate management | integrated condensate evaporation system with safety overflow | ||
Further technical details and dimensions can be found in the download section on this page under product sheet.