| Data | DTI 9021 | |||
|---|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | AC 60 Hz | ||
| 230 V | 115 V | |||
| Cooling performance according to EN 14511 | A35/A35 | 320 / 340 W | 320 W | |
| A35/A45 | 300 / 330 W | 250 W | ||
| Ambient temperature | +15 … +45 °C / +59 … +113 °F | |||
| Refrigerant | R134a (GWP 1430), 350 g | |||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | ||
Further technical details and dimensions can be found in the download section on this page under product sheet.