DTS 9011H

Cooling unit 300 W
  • robust: steel cover, easily paintable
  • service-friendly, compact design
  • small mounting area, ideal for small electrical enclosures and larger electrical enclosures for the cooling of hot spots
  • simple and fast mounting with brackets for door or side mounting
  • powerful radial fans ensure optimum air circulation inside the enclosure
  • integrated collective fault and door contact (potential-free)
  • 100 % reliability with controllers by Pfannenberg

side mounting

protection system

Technical data

DataDTS 9011H
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling performance
according to EN 14511
A35/A35300 W
A35/A50180 W
Ambient temperature+15 … +45 °C / +59 … +113 °F
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure,
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 9xx1 pdf 55 KB Download
Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdf pdf 37 KB Download
Manual DTFI/DTI 9021 pdf 1.7 MB Download
Supplement DTS 9011H 230V SC pdf 590 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 170 KB Download

3D-model (STEP)

  • English
zip 1.4 MB Download

UL recognized certificate

  • English
pdf 530 KB Download

EAC certificate

  • English
pdf 1.6 MB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsDTS 9011H
TypeRated voltage230 V AC
Standard ControllerArticle number13242541055

Article numbers for other types on request.

Product Benefits

  1. 1

    Standard cooling unit

    with an attractive price-performance ratio for safe cooling of industrial switch cabinets.

  2. 2

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  3. 3

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  4. 4

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  5. 5

    Integrated door and failure contact

    for automatic stand-by mode, if the door is open and opening of a relay as a centralised fault indication, in the event of no voltage supply, temperature too high or too low, temperature sensor is defect or short circuit in the air circuit for example.

  6. 6

    Highest variability

    due to cut-out compatibility for 5 performance classes and to Pfannenberg air/water and air/air heat exchangers.