Data | PF 67.000 EMC | |||
---|---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | |||
400 / 460 V 3~ | 230 V | 115 V | ||
Unimpeded airflow | IP 54 | 845 / 875 m³/h | ||
IP 55 | 925 / 950 m³/h | |||
Filter mat quality class according to EN 779 | IP 54 | G3 | ||
IP 55 | G4 | |||
Temperature range | –40 … +55 °C | |||
Colour | RAL 7035, different colours available on request |
Further technical details and dimensions can be found in the download section on this page under product sheet.