Data | PTF 1200/1200S | ||
---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | ||
230 V | 115 V | ||
Unimpeded airflow | IP 54 | 1000 m³/h | |
Filter mat quality class according to EN 779 | IP 54 | G4 | |
Temperature range | –25 … +60 °C | –25 … +50 °C | |
Colour | RAL 7035, different colours available on request |
PTF 1200/1200S
Filterfans for roof mounting




- air flow rate up to 1000 m3/h
- PWM speed control for less noise, longer lifespan and even more energy savings (PTF 1200S only)
- protection class IP 54 / NEMA Type 12
- compact size: this allows the combination of two units on one standard housing
- energy-efficient EC centrifugal fan
- full metal housing
- optimum airflow and uniform temperature distribution (natural convection of the air is supported)
- easy mounting
- UR approval
Technical data
Downloads
Ordering details
Ordering details | PTF 1200 | PTF 1200S | |||
---|---|---|---|---|---|
Degrees of protection | Rated voltage | 230 V AC | 115 V AC | 230 V AC | 115 V AC |
IP 54 | Article number | 11692102055 | 11692152055 | 11692102185 | 11692152185 |
Article numbers for other voltages and versions on request.