PY L-MA

PYRA® LED/sounder combination 101 dB(A) / 23 cd

RGB multi colour or single colour LED/Sounder combination. Maximal perceptible but discreet.

  • Selectable optical signaling modes  No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • External colour & mode control (RGB version only)  Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies  Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Selectable Colour (RGB version only)  Not sure about the colour yet? One light for all your needs! Choose the colour you require. Stay flexible and keep your stock to a minimum!
  • Possibility to control visual and audible signaling separately – High flexibility in controlling different warning levels.
  • Quick and easy to install – Several advantageous characteristics such as electrical connection in the base box, external lugs or internal holes ease the installation process significantly.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (option)

Cobertura 3D Pfannenberg

Size of visual coverage (A x B x C in meter) single colour LED

Indicación Advertencia Alerta
rojo
amarillo
verde
ámbar
azul
transparente
Para visualizar otros valores haga clic en el campo BORRAR SELECCIÓN. Ahora seleccione los colores de lente o los niveles de alarma deseados.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Indicación Advertencia Alerta
rojo
amarillo
verde
azul
blanco
Para visualizar otros valores haga clic en el campo BORRAR SELECCIÓN. Ahora seleccione los colores de lente o los niveles de alarma deseados.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

Size of acoustical coverage (A x B x C in meter)

75 dB (A) 80 dB (A) 85 dB (A)
Área de cobertura con tono DIN y niveles de sonido requeridos.

Datos técnicos

Electrical dataPY L-MA
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption light (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC
Rated current consumption sound (max)10 mA @ 230 V AC40 mA @ 120 V DC60 mA @ 24 V AC15 mA @ 24 V DC

Descargas

Descripción Tipo Dimensiones
085506679_Rev02_Feb21_LED-Light_PY L-x.pdf pdf 47 KB Download
085507032_UKCA_Rev00_Sep21_LED-Light_PY L-x.pdf pdf 29 KB Download
QUICK GUIDE PY L-M (A) pdf 1,1 MB Download
MANUAL PY L-M(A) pdf 2,6 MB Download
Descripción Idioma Tipo Dimensiones Descargar

Product Sheet

  • inglés
pdf 710 KB Descargar

3D-Models (IGS, SAT, STEP)

  • inglés
zip 4,7 MB Descargar

Declaration of conformity

  • alemán
  • inglés
pdf 47 KB Descargar

EAC certificate

  • ruso
pdf 1,3 MB Descargar

UL certificate

  • inglés
pdf 190 KB Descargar

Detalles del pedido

Ordering detailsPY L-MA
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2155664805521556818055
GreyYellowArticle number2155664305521556813055
GreyAmberArticle number2155664405521556814055
GreyRedArticle number2155664505521556815055
GreyGreenArticle number2155664605521556816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Opciones / accesorios