PWS 71002 10kW

Air/water heat exchanger 10000 W
  • robust steel cover, easily paintable
  • maintenance-free
  • mounting-friendly seal, no elaborate reworking of the mounting cut-out
  • integrated thermostat and solenoid valve for temperature control
  • integrated temperature monitoring with alarm contact

side mounting

protection system

large distance in /out

temperature control

Technical data

DataPWS 71002
Rated voltage ±10 %50/60 Hz AC50/60 Hz AC
400 V 3~230 V
Cooling capacity at 600 l/hW10/A3510,000 W
Ambient temperature+1 … +70 °C / +34 … +158 °F
Water inlet temperature+1 … +35 °C / +34 … +95 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
CE DECLARATION pdf 250 KB Download
Manual PWx pdf 1.5 MB Download
Supplement PWS 71002 230V pdf 370 KB Download
Supplement PWS 71002 400V pdf 400 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 190 KB Download

3D-model (STEP)

  • English
zip 1.7 MB Download

Cut-out

  • German
  • English
pdf 86 KB Download

UL recognized certificate

  • English
pdf 240 KB Download

EAC certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 71002
Rated voltage400 V AC230 V AC
Article number1205780205512057810055

Article numbers for other types on request.