DTS 3461C/DTS 3481C

Cooling units 5800 W
  • particularly suitable for the food industry and outdoor applications (-40°C)
  • high protection system IP 56, maintenance-free
  • maintains a UL tested NEMA type 3R/4 seal against the enclosure
  • NEMA 3R/4 (DTS 3461C) unit with powder coated steel cover
  • NEMA 4/4X (DTS 3481C) unit with stainless steel cover
  • large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
  • integrated 900W enclosure fan heater
  • integrated condensate evaporation system

operating temperature

side mounting

NEMA 4/4X

NEMA 3R/4

large distance in /out

Stainless steel

UL approved

Customizable

EurAsian Conformity

Datos técnicos

DataDTS 3461C (NEMA 3R/4) / DTS 3481C (NEMA 4/4X)
Rated voltage ±10 %AC 50/60 Hz
400 / 460 V 3~
Cooling capacity
according to EN 14511
A35/A355800 W
A35/A503200 W
Ambient temperatureSC-40 … +55 °C / -40 … +131 °F
RefrigerantR134a (GWP 1430), 450 g
Degrees of protection
according to NEMA
3R/4towards the electrical enclosure
if used as intended by the manufacturer
4/4X
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details and dimensions can be found in the download section on this page under product sheet.

Descargas

Descripción Idioma Tipo Dimensiones Descargar

Product sheet

  • inglés
pdf 480 KB Descargar

Manual

  • inglés
  • alemán
pdf 1,1 MB Descargar

Data sheet DTS 3461C

  • inglés
pdf 3,1 MB Descargar

Data sheet DTS 3481C

  • inglés
pdf 3,0 MB Descargar

3D model (STEP)

  • inglés
zip 18 MB Descargar

Cut-out (pdf)

  • inglés
pdf 170 KB Descargar

Cut-out (dxf)

  • inglés
zip 6,9 KB Descargar

UL listed certificate

  • inglés
pdf 190 KB Descargar

CE Declaration of Conformity

  • inglés
pdf 190 KB Descargar

UKCA Declaration of Conformity

  • inglés
pdf 160 KB Descargar

EAC Certificate

  • ruso
pdf 1,6 MB Descargar

Detalles del pedido

Ordering detailsDTS 3461CDTS 3481C
TypeRated voltage400 / 460 V AC
StandardArticle number1338413637513384136178