P 450 TLA / P 350 TLA

SPECTRA traffic lights

Signal lights for traffic light applications.

  • Simple to combine for horizontal or vertical configuration.
  • Convenient electrical connection of combined traffic lights.
  • Safe and maintenance-free even under the influence of extreme vibration thanks to LED technology.
  • High power steady-on mode plus 7 other signaling modes.
  • Stable fixing bracket for flexible alignment and mounting (optional).
  • Durable, sturdy and functionally reliable due to the use of high-quality plastic.
  • High signaling effect due to prismatic coloured lens.
  • Glare protection adjustable to suit local conditions.
  • High IP protection in any installation position. 
  • Connecting piece for traffic light combinations included

protection system

EurAsian Conformity

operating temperature

Technical data

Electrical dataP 450 / 350 TLA
Rated voltage115/230 V AC/DC12/24 V DC
Operating range48–260 V10–14 V/16-33 V
Nominal current consumption90 mA@230V AC180 mA@24 V DC

Choose one of the following lens colours: amber, red, green.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506687_Rev11_Mar24_Spectra range.pdf pdf 39 KB Download
Conformity_UKCA_085507044_Rev01_Mar24_Spectra range.pdf pdf 28 KB Download
Manual P 350 TLA pdf 730 KB Download
Manual P 450 TLA pdf 700 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 430 KB Download

Drawing P350

pdf 1.0 MB Download

Bracket P350

pdf 190 KB Download

Drawing P450

pdf 81 KB Download

Bracket P450

pdf 56 KB Download

3D model P350 TSB TLA (IGS + STEP)

  • English
zip 230 KB Download

3D model P450 TLA (IGS + STEP)

  • English
zip 2.6 MB Download

EPLAN macro EDZ

  • English
zip 950 KB Download

Declaration of Conformity

  • German
  • English
pdf 46 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Ordering details

Ordering detailsP 450 TLA
Lens colourRated voltage115 / 230 V AC/DC12 / 24 V DC
amberArticle number2135564400021355634000
redArticle number2135564500021355635000
greenArticle number2135564600021355636000
Ordering detailsP 350 TLA
Lens colourRated voltage115 / 230 V AC/DC12 / 24 V DC
amberArticle number2135264400021352634000
redArticle number2135264500021352635000
greenArticle number2135264600021352636000

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Robust construction

    LED technology provides high tolerance to shock and vibration. High quality plastic housing offers corrosion resistance.

  2. 2

    Glare protection

    Visor shields against sunlight interference.

  3. 3

    Optional mounting bracket

    Creates multi-unit signal light array and provides alignment adjustability.