DTI/DTS 6X1E

Cooling units 1000–2800 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • Thanks to highly efficient speed control, each unit covers a wide power range.
  • Improved energy efficiency compared to the previous model
  • F-Gas-compliant refrigerant
  • UL-listed to UL 60335 for easier approval

partially recessed mounting (DTI)

side mounting (DTS)

protection system

top EER / energy saving

high performance at high temperature

connectivity

large distance in /out

cut-out like A/A | A/W units

tool-less mounting

tool-less filter mat changing

service friendly

Технические характеристики

DataDTI 6X1EDTS 6X1E
Cooling capacityautomatically adapting
to heat load
1000–2800 W
Rated voltageAC 50/60 Hz
230 V ±10 %400 / 460 V ±10 %230 V ±10 %400 / 460 V ±10 %
Cooling capacityA35/A203300 W
Cooling capacity
according to EN 14511
A35/A352800 W
A35/A502100 W
Starting currentsoft start
Ambient temperature+15 … +55 °C / +59 … +131 °F
RefrigerantR134a (GWP 1430), 1100 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Загрузки

Описание Тип Размер
Conformity DTx 6XxE pdf 53 KB Download
Conformity_UKCA_085507011_Rev01_Mar24_DTI 6xxE.pdf pdf 35 KB Download
Short operat. instruction pdf 970 KB Download
Описание язык Тип Размер Загрузить

Product sheet

  • английский
pdf 890 KB Загрузить

Cut-out DTI (DXF)

  • английский
dxf 130 KB Загрузить

Cut-out DTS (DXF)

  • английский
dxf 160 KB Загрузить

3D-models DTI (STEP)

  • английский
zip 770 KB Загрузить

3D-models DTS (STEP)

  • английский
zip 770 KB Загрузить

EAC Certificate

  • русский
pdf 1,6 MB Загрузить

ePLAN macros

  • английский
zip 2,4 MB Загрузить

Информация о заказе

Ordering detailsDTI 6X1EDTS 6X1E
TypeRated voltage230 V400/460 V230 V400/460 V
XC ControllerArticle number13897331555138973325551388733155513887332555

Преимущества продукции

  1. 1

    Simplified dimensioning

    Thanks to highly efficient speed control, every unit covers a wide power range. This leads to a small type diversity and correspondingly to a large design safety.

    (1) DTI 6X1E with a performance range of 1,000–2,800 W.
    (2) DTI 6X2E with a performance range of 2,000–4,500 W.

  2. 2

    Highly efficient BLDC technology

    amongst others the innovative, brushless direct current technology (BLDC) makes the market highest energy efficiency .

  3. 3

    Modbus

    The communication interface "Modbus" to integrate the cooling unit into the existing machine control or in a cloud solution.

  4. 4

    XC Controller

    The operating unit which was developed especially for this series makes communication between the cooling unit and machine control possible and also the integration into production processes.

  5. 5

    Long passage of air

    The large distance between the cold air outlet (bottom) and warm air inlet (top), has aerodynamically improved circulation of the electrical enclosure which prevents hot spots on especially stressed components.