| Data | DTI 6X1E | DTS 6X1E | |||
|---|---|---|---|---|---|
| Cooling capacity | automatically adapting to heat load | 500–2600 W | |||
| Rated voltage | AC 50/60 Hz | ||||
| 230 V ±10 % | 400 / 460 V ±10 % | 230 V ±10 % | 400 / 460 V ±10 % | ||
| Cooling capacity according to EN 14511 | A35/A35 | 500 - 2600 W | |||
| A35/A50 | 500 - 2100 W | ||||
| Energy Efficiency Ratio | A35/A35 | 2,6 | |||
| Ambient temperature | +10 … +60 °C / +50 … +140 °F | ||||
| Refrigerant | R513A, 550 g | ||||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |||
| Condensate management | integrated condensate evaporation system with safety overflow | ||||
DTI/DTS 6X1E
DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side
- Thanks to highly efficient speed control, each unit covers a wide power range.
- Improved energy efficiency compared to the previous model
- F-Gas-compliant refrigerant
- UL-listed to UL 60335 for easier approval
Технические характеристики
Загрузки
| Описание | язык | Тип | Размер | Загрузить |
|---|---|---|---|---|
Product sheet |
|
430 KB | Загрузить | |
Cut-out DTI (DXF) |
|
130 KB | Загрузить | |
Cut-out DTS (DXF) |
|
160 KB | Загрузить | |
3D-models DTI (STEP) |
|
770 KB | Загрузить | |
3D-models DTS (STEP) |
|
770 KB | Загрузить | |
EAC Certificate |
|
1,6 MB | Загрузить | |
ePLAN macros |
|
2,4 MB | Загрузить |
Информация о заказе
| Ordering details | DTI 6X1E | DTS 6X1E | |||
|---|---|---|---|---|---|
| Type | Rated voltage | 230 V | 400/460 V | 230 V | 400/460 V |
| DIS Controller | Article number | 13897371055 | 13897372055 | 13887371055 | 13887372055 |
Преимущества продукции
-
1
Simplified dimensioning
Thanks to highly efficient speed control, every unit covers a wide power range. This leads to a small type diversity and correspondingly to a large design safety.
(1) DTI 6X1E with a performance range of 1,000–2,800 W.
(2) DTI 6X2E with a performance range of 2,000–4,500 W. -
2
Highly efficient BLDC technology
amongst others the innovative, brushless direct current technology (BLDC) makes the market highest energy efficiency .
-
3
Modbus
The communication interface "Modbus" to integrate the cooling unit into the existing machine control or in a cloud solution.
-
4
XC Controller
The operating unit which was developed especially for this series makes communication between the cooling unit and machine control possible and also the integration into production processes.
-
5
Long passage of air
The large distance between the cold air outlet (bottom) and warm air inlet (top), has aerodynamically improved circulation of the electrical enclosure which prevents hot spots on especially stressed components.