PY L-M-M

Function-monitored LED light for safety-critical applications
  • Function-monitored – The function-monitored PY L-M-M ensures more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction.
  • Selectable signaling modes – No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable blink & flash frequencies – Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply – Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation – Smart, modern and 360° visible - fully integrable into the design of your machine and equipment! The pyramid-shaped lens has ideal radiation characteristics and ensures all-round visibility.
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (optionally)

Copertura 3D Pfannenberg

Size of visual coverage (A x B x C in meter)

Indicazione Allerta Allarme
rosso
giallo
verde
arancione
blu
trasparente
Per visualizzare altri valori fare clic sul campo CANCELLA SELEZIONE. Selezionare ora i colori della calotta o i livelli di allarme desiderati.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Dati tecnici

Electrical dataPY L-M-M
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)18 mA @ 230 V AC18 mA @ 120 V DC80 mA @ 24 V AC63 mA @ 24 V DC

Download

Descrizione Tipo Dimensione
Conformity_CE_585506679_Rev04_Apr26_PY L-x.pdf pdf 36 KB Download
Conformity_UKCA_585507032_Rev02_Apr26_PY L-x.pdf pdf 27 KB Download
Supplement sheet PY L-M-M pdf 240 KB Download
QUICK GUIDE PY L-M (A) pdf 1,4 MB Download
MANUAL PY L-M(A) pdf 2,4 MB Download
Descrizione Lingua Tipo Dimensione Download

Product sheet

  • inglese
pdf 360 KB Download

3D-Models (IGS, SAT, STEP)

  • inglese
zip 3,3 MB Download

EAC certificate

  • russo
pdf 300 KB Download

UL certificate

  • inglese
pdf 190 KB Download

EPLAN macro EDZ

  • inglese
zip 630 KB Download

Dati per l’ordine

Ordering detailsPY L-M-M
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyYellowArticle number2155364300421553813004
GreyAmberArticle number2155364400421553814004
GreyRedArticle number2155364500421553815004
GreyGreenArticle number2155364600421553816004

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. Available standard base colours are grey and red.

Opzioni / accessori