PY L-S / PY L-S-RGB

PYRA® L-S and PYRA® L-S-RGB compact multifunctional LED lights

Most flexible, ultra bright RGB multi colour or single colour LED technology

  • Selectable signaling modes - No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable Colour (RGB version only) - Not sure about the colour yet? One light for all your needs! PYRA® LED RGB permits to choose the colour you require. Stay flexible and keep your stock to a minimum!
  • External colour & mode control (RGB version only) - Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies - Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply - Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation - Flat, smart, discrete, clean and 360° visible - fully integrable into the design of your machine and equipment!

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

EurAsian Conformity

UL approval (pending)

connector (option)

Cobertura 3D Pfannenberg

Size of visual coverage (A x B x C in meter) single colour LED

Indicar Advertencia Alerta
rojo
amarillo
verde
ámbar
azul
borrar
Para visualizar otros valores haga clic en el campo BORRAR SELECCIÓN. Ahora seleccione los colores de lente o los niveles de alarma deseados.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Indicar Advertencia Alerta
rojo
amarillo
verde
azul
blanco
Para visualizar otros valores haga clic en el campo BORRAR SELECCIÓN. Ahora seleccione los colores de lente o los niveles de alarma deseados.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Datos técnicos

Electrical dataPY L-S
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–253 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)36 mA @ 230 V AC75 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC

Descargas

Descripción Tipo Dimensiones
QUICK GUIDE PY L-S pdf 1,1 MB Download
MANUAL PY L-S pdf 1,8 MB Download
Descripción Idioma Tipo Dimensiones Descargar

Product sheet

  • inglés
pdf 600 KB Descargar

3D-Models (IGS, SAT, STEP)

  • inglés
zip 1,2 MB Descargar

Declaration of conformity

  • alemán
  • inglés
pdf 45 KB Descargar

EAC certificate

  • ruso
pdf 1,3 MB Descargar

Detalles del pedido

Ordering detailsPY L-S
Light/lens colourBase colourRated voltage115/230 V AC; 120V DC12-48 V DC
RGB - all colours/whiteGreyArticle number2151364805521513818055
YellowGreyArticle number2151364305521513813055
AmberGreyArticle number2151364405521513814055
RedGreyArticle number2151364505521513815055
GreenGreyArticle number2151364605521513816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Opciones / accesorios